2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Hinge GN 237.1-77-50-AS

Expand Table
EN
1/5
GANTER PARTNUMBER
PARTNUMBER
L1 [mm]
L2 [mm]
Rotation
ROT [°]
D1 [mm]
D2 [mm]
H1 [mm]
H2 [mm]
H3 [mm]
H4 [mm]
L3 [mm]
L4 [mm]
±0.25
M1 [mm]
±0.25
M2 [mm]
M3 [mm]
M4 [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
5
6
GN 237.1-64-40-AS
64
40
0
5.5
4
9.0
5
5.5
11
14.0
38.5
25
25
20
7.5
0.0180
39263000
YES
Product details
GN 237.1-88-40-AS
88
40
0
5.5
4
9.0
5
5.5
11
38.5
38.5
25
25
20
-
0.0210
39263000
YES
Product details
GN 237.1-77-50-AS
77
50
0
6.5
6
11.5
6
6.5
13
18.0
45.0
30
30
25
10.5
0.0350
39263000
YES
Product details
GN 237.1-104-50-AS
104
50
0
6.5
6
11.5
6
6.5
13
45.0
45.0
30
30
25
-
0.0420
39263000
YES
Product details
GN 237.1-90-60-AS
90
60
0
6.5
8
15.0
8
8.5
17
21.0
51.5
36
36
30
12.5
0.0590
39263000
YES
Product details
GN 237.1-120-60-AS
120
60
0
6.5
8
15.0
8
8.5
17
51.5
51.5
36
36
30
-
0.0720
39263000
YES
Product details
Show compressed display (6 configurable products)
Order numberGN 237.1-77-50-AS
ShorttextHinges, Plastic, Pointed, Type AS, with bores for countersunk screws
Latest change02.12.2025 12:24:50
Unit

Classifications

By Functionality

BYFUNC_CONNECTING Connecting
BYFUNC_SWINGING Swinging

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-25-03-04 Hinge

ECLASS 10.1

23-25-03-04 Hinge

ECLASS 10.0.1

23-25-03-04 Hinge

ECLASS 9.1

23-25-03-04 Hinge

ECLASS 9.0

23-25-03-04 Hinge

ECLASS 8.1

23-25-03-04 Hinge

ECLASS 8.0

23-25-03-04 Hinge

ECLASS 7.1

23-25-03-04 Hinge

ECLASS 7.0

23-25-03-04 Hinge

ECLASS 6.2

23-25-03-04 Hinge

ECLASS 6.1

23-25-03-04 Hinge

ECLASS 6.0

23-25-03-04 Hinge